Product Details
Slider / Rod type
P4* Series for Rechargeable battery manufacturing processes Electric actuator Rod with built-in guide type
- Model No.
- EBR-G-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
- Conveyance
- Assembly
It has a built-in outer rail type guide, reducing the need for additional guides. It is compact and highly rigid model that contributes to the space saving of the device. In addition, a batteryless absolute encoder can be installed, position information is retained even during an emergency stop, and origin return is not required. At maintenance, the greasing port on the side of the main unit can be used to lubricate all the parts at once.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
【Supported controllers】
ECG-A
* Please see "Related Products" for details on the controller.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Improved equipment reliability]
Optional suction port can be built-in.The possibility of particle outflow from the moving section of the electric actuator to the outside is reduced by the suction port.
[Reduces the need for additional guides]
It has the same outer rail guide as EBS and a structure that stands up to offset work and achieves high rigidity in a compact form.
[Reduction of equipment downtime]
An absolute encoder that holds position information without batteries. There is no need for origin return and origin sensors when the power is turned ON. Early recovery is possible even after an emergency stop. Also, because batteries are not required, the encoder battery maintenance is not needed.
[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.
- Variations
-
- Model No.EBR-04G-P4
- Product name
- Electric actuator Rod with built-in guide type (Rechargeable battery manufacturing processes)
- Body width
- 44mm
- Max. load capacity (horizontal)
- 40.0kg
- Max. load capacity (vertical)
- 10.0kg
- Remarks
- Connect to Controller ECG-A Series
- Model No.EBR-05G-P4
- Product name
- Electric actuator Rod with built-in guide type (Rechargeable battery manufacturing processes)
- Body width
- 54mm
- Max. load capacity (horizontal)
- 80.0kg
- Max. load capacity (vertical)
- 23.3kg
- Remarks
- Connect to Controller ECG-A Series
- Model No.EBR-08G-P4
- Product name
- Electric actuator Rod with built-in guide type (Rechargeable battery manufacturing processes)
- Body width
- 82mm
- Max. load capacity (horizontal)
- 80.0kg
- Max. load capacity (vertical)
- 55.0kg
- Remarks
- Connect to Controller ECG-A Series