Product List
Model No. List
- Out of 33 items,
- item No. 1 to 33
| Model No. | Product name | Product Category | ||
|---|---|---|---|---|
| CHB | 2-port standard bore | Ball valves | Details | |
| CHB-FP2 | 2-port standard bore (food manufacturing processes) | Ball valves | Details | |
| CHB-FP2・CHG-FP2 | FP* Series for Food manufacturing processes Air operated 2, 3-port ball valve (compact rotary valve) | Ball valves | Details | |
| CHB-P4 | 2-port standard bore (Rechargeable battery manufacturing processes) | Ball valves | Details | |
| CHB-P4・CHG-P4 | P4 *P4* Series for Rechargeable battery manufacturing processes Air operated 2, 3-port ball valve (compact rotary valve) | Ball valves | Details | |
| CHB-R | 2-port standard bore | Ball valves | Details | |
| CHB-R-FP2 | 2-port standard bore (food manufacturing processes) | Ball valves | Details | |
| CHB-V | 2-port standard bore with solenoid valve | Ball valves | Details | |
| CHB-W | 2-port standard bore (Outdoor use) | Ball valves | Details | |
| CHB-WR1 | 2-port standard bore (Outdoor use) | Ball valves | Details | |
| CHB-WR2 | 2-port standard bore (Outdoor use) | Ball valves | Details | |
| CHB-WV1 | 2-port standard bore (Outdoor use) | Ball valves | Details | |
| CHB-WX1 | 2-port standard bore (Outdoor use) | Ball valves | Details | |
| CHB-W・CHG-W | WP Series for Outdoors Air operated 2, 3-port ball valve (compact rotary valve) | Ball valves | Details | |
| CHB-X | 2-port standard bore with solenoid valve | Ball valves | Details | |
| CHBF | 2-port full bore | Ball valves | Details | |
| CHBF-P4 | 2-port full bore (Rechargeable battery manufacturing processes) | Ball valves | Details | |
| CHBF-R | 2-port full bore | Ball valves | Details | |
| CHBF-V | 2-port full bore with solenoid valve | Ball valves | Details | |
| CHBF-X | 2-port full bore with solenoid valve | Ball valves | Details | |
| CHB・CHG | Air operated 2, 3-port ball valve (compact rotary valve) | Ball valves | Details | |
| CHG | 3-port | Ball valves | Details | |
| CHG-FP2 | 3-port (food manufacturing processes) | Ball valves | Details | |
| CHG-P4 | 3-port (Rechargeable battery manufacturing processes) | Ball valves | Details | |
| CHG-R | 3-port | Ball valves | Details | |
| CHG-R-FP2 | 3-port (food manufacturing processes) | Ball valves | Details | |
| CHG-V | With 3-port solenoid valve | Ball valves | Details | |
| CHG-W | 3-port standard bore (Outdoor use) | Ball valves | Details | |
| CHG-WR1 | 3-port standard bore (Outdoor use) | Ball valves | Details | |
| CHG-WR2 | 3-port standard bore (Outdoor use) | Ball valves | Details | |
| CHG-WV1 | 3-port standard bore (Outdoor use) | Ball valves | Details | |
| CHG-WX1 | 3-port standard bore (Outdoor use) | Ball valves | Details | |
| CHG-X | With 3-port solenoid valve | Ball valves | Details |
- first
- prev
- 1
- next
- last
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only