Product List

Model No. List

Out of 544 items,
item No. 451 to 495
Model No. Product name Product Category
SCS2-TDouble acting / heat resistanceStandard cylindersDetails
SCS2-T-P4Double acting/ heat resistance (Rechargeable battery manufacturing processes)Standard cylindersDetails
SCS2-WDouble acting / two-stageStandard cylindersDetails
SCS2-W-P4Double acting/ two-stage (Rechargeable battery manufacturing processes)Standard cylindersDetails
SCS2-※-WWP Series for Outdoors Selex Cylinder Standard cylindersDetails
SCS2-※-WDouble acting/outdoor typeStandard cylindersDetails
SSD-DG1Double acting / double rod / coil scraperSpace saving cylindersDetails
SSD-G1Double acting / coil scraperSpace saving cylindersDetails
SSD-G1L4Double acting / coil scraper / with strong magnetic field proof switchSpace saving cylindersDetails
SSD-G5[Custom order product] Double acting / environment-resistant scraperSpace saving cylindersDetails
SSD-KG1Double acting / high load / coil scraperSpace saving cylindersDetails
SSD-KG1L4Double acting / high load / coil scraper / with strong magnetic field proof switchSpace saving cylindersDetails
SSD-KG5Double acting / high load / environment-resistant scraperSpace saving cylindersDetails
SSD2-GDouble acting / single rod / rubber scraperSpace saving cylindersDetails
SSD2-G-FP1Double acting / single rod / rubber scraper (food manufacturing processes)Space saving cylindersDetails
SSD2-G-P※Double acting / single rod / rubber scraper (Rechargeable battery manufacturing processes)Space saving cylindersDetails
SSD2-G1Double acting / coil scraperSpace saving cylindersDetails
SSD2-G5Double acting / environment-resistant scraperSpace saving cylindersDetails
SSD2-G5-FP1Double acting / environment-resistant scraper (food manufacturing processes)Space saving cylindersDetails
STG-MG-FP1・STG-BG-FP1Double acting / heavy duty scraper (food manufacturing processes)Guided cylindersDetails
STG-MG2Double acting / coolant proof scraper (NBR)Guided cylindersDetails
STG-MG2-FP1Double acting / coolant proof scraper (packing : NBR) (food manufacturing processes)Guided cylindersDetails
STG-MG3Double acting / coolant proof scraper (FKM)Guided cylindersDetails
STG-MG3-FP1Double acting / coolant proof scraper (packing : FKM) (food manufacturing processes)Guided cylindersDetails
STG-MG5Double acting / environment-resistant scraperGuided cylindersDetails
STG-MG5-FP1Double acting / environment-resistant scraper (food manufacturing processes)Guided cylindersDetails
STG-※GDouble acting / rubber scraperGuided cylindersDetails
STG-※G-P4※Double acting / rubber scraper (Rechargeable battery manufacturing processes)Guided cylindersDetails
STG-※G1Double acting / coil scraperGuided cylindersDetails
STS/L -※GDouble acting / rubber scraperGuided cylindersDetails
STS/L -※G1Double acting / coil scraperGuided cylindersDetails
STS/L -※G2Double acting / coolant proof scraper (NBR)Guided cylindersDetails
STS/L -※G3Double acting / coolant proof scraper (FKM)Guided cylindersDetails
SWD-EVDSWD-T Discrete Dedicated electro-pneumatic regulator【Japan only release】Sanitary systemDetails
SWD-※CSWD-T Discrete Flow rate control valve【Japan only release】Sanitary systemDetails
UP-9102-F1Fiber tubeFittings / tubesDetails
UP-9102-SRFlame-resistanceFittings / tubesDetails
UP-91※※-F2Antistatic tubeFittings / tubesDetails
UP-9402ーF1Fiber tubeFittings / tubesDetails
UP・PTN2・PTNL2・UP・EH・PG・CG・RG・SC3W・SCL2Fiber tube / dedicated fittingFittings / tubesDetails
USCFree position locking large bore size cylinderCylinders with brake/lockDetails
USCDouble actingCylinders with brake/lockDetails
USC-G1Double acting with coil scraperCylinders with brake/lockDetails
VPHServo driver (τDISC common use)High precisionDetails
VPHServo driver (τDISC common use)High precisionDetails