Product List

Model No. List

Out of 4865 items,
item No. 1 to 45
Model No. Product name Product Category
FBU2-12※StandardVacuum-related productsDetails
FBU2-12※Standard (Rechargeable battery manufacturing processes)Vacuum-related productsDetails
1126Air filterFiltersDetails
1126-※-YFor tar removalFiltersDetails
1138Air filterFiltersDetails
1138-※-YFor tar removalFiltersDetails
1138・1126・A1338・1326・1238・1226・1226JLarge bore size filterFiltersDetails
1219Micro alescer / micro naught (oil removal)FiltersDetails
1219Micro alescer / micro naught FiltersDetails
1226For oil removalFiltersDetails
1226-※-XFor deodorizingFiltersDetails
1226JFor oil removalFiltersDetails
1226J-※-XFor deodorizingFiltersDetails
1238For oil removalFiltersDetails
1238-※-XFor deodorizingFiltersDetails
1326Heavy duty air filterFiltersDetails
1326-※-YFor tar removalFiltersDetails
2215RegulatorRegulatorsDetails
2215・2216Large bore regulatorRegulatorsDetails
2216Custom order productRegulatorsDetails
2302Dial air regulatorRegulatorsDetails
2302-RRemote dial air regulatorRegulatorsDetails
2302・2303・2304Dial air regulatorRegulatorsDetails
2303Dial air regulatorRegulatorsDetails
2303-RRemote dial air regulatorRegulatorsDetails
2304Dial air regulatorRegulatorsDetails
2304-RRemote dial air regulatorRegulatorsDetails
2415Large bore reverse regulatorRegulatorsDetails
2415Large bore reverse regulatorRegulatorsDetails
2415-P11Large bore reverse regulator Ozone-proofRegulatorsDetails
2419Compact reverse regulatorRegulatorsDetails
2419-※Compact reverse regulatorRegulatorsDetails
2619Clean regulatorRegulatorsDetails
2619P5* / P7* Series for Cleanrooms Clean regulatorRegulatorsDetails
2619Oil free (for cleanrooms) RegulatorsDetails
2619-※-P80Oil-freeRegulatorsDetails
2619-※-P90/P94Stainless steel material used / Oil-free treatmentRegulatorsDetails
2QV2-way valveManual 2, 3, 4-port valvesDetails
2QVP5* / P7* Series for Cleanrooms Quick valveManual 2, 3, 4-port valvesDetails
2QV2-way valve (for cleanrooms) Manual 2, 3, 4-port valvesDetails
2QV-FP12-way valve (food manufacturing processes)Manual 2, 3, 4-port valvesDetails
2QV-FP1・3QV-FP1FP* Series for Food manufacturing processes Quick valveManual 2, 3, 4-port valvesDetails
2QV-P4P4* Series for Rechargeable battery manufacturing processes Quick valveManual 2, 3, 4-port valvesDetails
2QV-P42-way valve (Rechargeable battery manufacturing processes)Manual 2, 3, 4-port valvesDetails
2QV・3QVQuick valveManual 2, 3, 4-port valvesDetails