Product List

Product List

Out of 54 items,
item No. 1 to 10

Filters

Siloxane/Ozone Removers

Model No.
SFX

NEW

This remover is dedicated for the adsorption of siloxane and the decomposition of ozone.
With a high removal rate of …

Industry
  • Semiconductor manufacturing process (post-process)
  • Implementation

Filters

Micro alescer / micro naught (oil removal)

Model No.
1219

A compact filter for the removal of oil. Ideal for use in the field of compact equipment.

Industry

Filters

Medium Main Line Filter

Model No.
AF2

This is a mainline filter that pursues energy savings, low pressure loss, and long life. The adoption of a 360-degree hi…

Industry

Vacuum-related products

Vacuum filter

Model No.
VFA

Removes dust and moisture from air when absorbing air and protects vacuum pump or ejector.
[Port size] Rc1/8 to Rc1/…

Industry

Filters

Air filter

Model No.
F※000

New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.

Copper Ion Restricted (No cop…

Industry
  • Dental equipment

Filters

Air Filter Flame Resistant

Model No.
F※000-G4

Modular design FRL series Air filter, flame resistant and resistant to spatter.

Industry

Filters

Air filter Medium pressure

Model No.
FM※000

F3000 to F8000 Series medium pressure specifications.
The maximum working pressure is 1.6 MPa and proof pressure is …

Industry

Filters

Air filter for Outdoor use

Model No.
FW※000-W

【NEW】FW3000 Series added as an outdoor filter. The temperature specifications have been enhanced with all models of the…

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

Filters

Oil mist filter

Model No.
M※000

Effectively removes oil and oil mist from pneumatic lines.

Copper Ion Restricted (No copper/PTFE Specification) (…

Industry

Filters

Oil mist filter Medium pressure

Model No.
MM※000

M3000 to M8000 Series medium pressure specifications.
The maximum working pressure is 1.6 MPa and proof pressure is …

Industry