Product Details
Silencers
Silencer metal body type for Outdoor use
- Model No.
- SL-W
Silencer with metallic body that reduces exhaust noise generated by discharged air. The entire series is integrated with a lightweight, compact design. The replaceable element extends product life.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
3D CAD
Technical Data
CKD plus Members Only
[Maintenance possible]
Element replacement is possible.
[High noise reduction effect]
Noise reduction effect of 20 dB [A] or more
| Model No. | Product name | Port size(R) | Compatible cylinder tube size | Noise reduction effect (dB [A]) | Remarks |
|---|---|---|---|---|---|
| SL-8A | Silencer Metal body type (Outdoor use) | 1/4 | Φ50 to Φ100 | 20 or more | |
| SL-10A | Silencer Metal body type (Outdoor use) | 3/8 | Φ63 to Φ140 | 20 or more | |
| SL-15A | Silencer Metal body type (Outdoor use) | 1/2 | Φ75 to Φ180 | 20 or more |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only