Product Details

Silencers

Silencer metal body type for Outdoor use

Model No.
SL-W

Silencer with metallic body that reduces exhaust noise generated by discharged air. The entire series is integrated with a lightweight, compact design. The replaceable element extends product life.

Industry
  • Features
  • Variations

[Maintenance possible]
Element replacement is possible.

[High noise reduction effect]
Noise reduction effect of 20 dB [A] or more

Model No. Product name Port size(R)Compatible cylinder tube sizeNoise reduction effect (dB [A]) Remarks
SL-8ASilencer Metal body type (Outdoor use) 1/4Φ50 to Φ10020 or more
SL-10ASilencer Metal body type (Outdoor use)3/8Φ63 to Φ14020 or more
SL-15ASilencer Metal body type (Outdoor use)1/2Φ75 to Φ18020 or more

Return to Product List