Product Details
Booster
Air tank
- Model No.
- AT2
An air tank can be directly connected to the Air booster ABP2-HP1 Series for a compact installation.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact]
Direct connection to Air booster ABP2-HP1 is possible.
Compact installation is possible.
[5L, 10L]
Two tank sizes with an internal volume of 5L and 10L are available.
Model No. | Product name | Internal capacity(L) | Port size(Rc) | Remarks |
---|---|---|---|---|
AT2-05S | Air tank | 5 | 3/8 | |
AT2-10S | Air tank | 10 | 3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only