Product Details

Booster

Air tank

Model No.
AT2

An air tank can be directly connected to the Air booster ABP2-HP1 Series for a compact installation.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact]
Direct connection to Air booster ABP2-HP1 is possible.
Compact installation is possible.

[5L, 10L]
Two tank sizes with an internal volume of 5L and 10L are available.

Model No. Product name Internal capacity(L)Port size(Rc) Remarks
AT2-05SAir tank53/8
AT2-10SAir tank103/8

Return to Product List