Product Details
Hand with length measuring sensor
Low-profile Long stroke hand with Length measuring function
- Model No.
- LSTM-HP2
The LSTM-HP2 is a low-profile long stroke hand that incorporates an LVDT sensor for measuring length. In addition to determining minute dimensions of workpieces, it is possible to predict the maintenance of equipment by monitoring output changes such as finger and jig deformations.
- Industry
- Assembly
- Handling
- Inspection
- Implementation

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision]
Analog ouput repeatability ±0.04 mm
Analog ouput linearity FS±0.5%

[Integrated structure]
Adopts an LVDT sensor highly resistant to vibration and impact.

[Predictive maintenance]
Monitors abnormal wear and deformation of gripping jaws and jigs through changes in output to prevent equipment and robot damage.

Model No. | Product name | Bore size | Stroke | Remarks |
---|---|---|---|---|
LSTM-HP2 | Double acting | Φ12×2,Φ16×2,Φ20×2 | 12,16,20mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only