Product Details
Pneumatic pressure sensors
Digital gap switch
- Model No.
- GPS3・MGPS3・UGPS3
Wide-range gap switch with digital display for even easier use.
First in the industry! High precision 2-point output enables easy operation.
- Industry
- Jig related

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[High precision 2-point output]
Two thresholds within the detection distance range can be set, and in addition to precise contact check, rough contact state in posture confirmation can be detected with a single unit.
In addition to the conventional wide range type with the detection range of 0.03 to 0.4 mm, a short range type with the range of 0.02 to 0.15 mm is also available.

[Blockage indicator lamp]
A light blinks to indicate a blockage in the detector air flow path.
The blinking period indicates which locations are likely to be blocked, enabling rapid recovery.

[Orifice easy disassembly]
Orifice blockages can be cleaned without having to disassemble the assembled product.

[Easy operation]
The master gauge you have at hand can be used to set the threshold easily.
Displayed values can also be calibrated. (Actual measurement calibration function)

[IO-Link compatible]
Parameters and event data can be transmitted unlike analog transmissions.

Model No. | Product name | Working pressure (kPa) | Detection range (mm) | Reference value display range | Remarks |
---|---|---|---|---|---|
GPS3 | Single unit | 50 to 200 | 0.02 to 0.15, 0.03 to 0.4 | 10 to 200, 20 to 500 | |
MGPS3 | Manifold | 50 to 200 | 0.02 to 0.15, 0.03 to 0.4 | 10 to 200, 20 to 500 | |
UGPS3 | Unit | 50 to 200 | 0.02 to 0.15, 0.03 to 0.4 | 10 to 200, 20 to 500 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only