Product Details
Parallel hands
High Durability Components HP Series Low-profile Long stroke hand
- Model No.
- LST-HP1
High Durability Components HP Series
A thin body with a high rigidity linear guide. Advanced linear slide hand for high rigidity, long life, and high precision. It has 30% higher rigidity and more than twice the durability compared to the conventional.There are three types of strokes that you can choose for your application.
[Bore size] φ8×2, φ12×2, φ16×2, φ20×2
[Operating stroke length]
Short stroke: 8, 12, 16, 20mm
Middle stroke: 16, 24, 32, 40mm
Long stroke: 32, 48, 64, 80mm
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Thin design with double piston]
Space saving, reduced moment of inertia, high gripping power,
[Long service life]
Highly advanced sliding technology realizes durability twice that of conventional models.
[Increased linear guide performance UP]
Improved guide rigidity compared to conventional products, improved allowable moment is realized.
[Reduced processes at the site]
By adding "positioning holes" with the gripping center as reference, centering precision can be easily reproduced.
[Bending resistant lead wire switch can be selected]
In movable parts, a switch with bending resistant lead wire that is hard to break can be selected.
Model No. | Product name | Stroke | Bore size | Remarks |
---|---|---|---|---|
LST-※-A-HP1 | Double acting (High Durability) | 8, 12, 16, 20mm | Φ8×2,Φ12×2,Φ16×2,Φ20×2 |
- Search Conditions
- Model No.
- LST-HP1
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only