Product Details
FANUC Robot CRX Series compatible gripper
FANUC Robot CRX Series compatible gripper 3-way finger type
- Model No.
- RCKL-FN
3-Way Finger type, ideal for cylindrical and round workpieces.
Stroke : 10 mm
Gripping force : 125N
Weight : 1.1kg
The FANUC compatible pneumatic grippers are customized for FANUC Corporation collaborative robots.
Easy installation with a dedicated common flange, and tool-less replacement with clamp ring has been realized. The dedicated "Pneumatic Gripper" plug-in software greatly reduces teaching time. Equipped with an edgeless resin cover and an LED indicator lamp that can be viewed 360° for high safety, it supports all customers incorporating collaborative robots.
[Software installation]
Download the Plug&Play software package from the CKD website and follow the instructions in the instruction manual to install the file.In this case, you will need to enter the software extraction password on the final page of the instruction manual attached to the product you purchased.
CAUTION: The instruction manual on the CKD website does not mention the password for software extraction.
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Can be mounted on a robot in just 2 minutes]
1. Attach the dedicated flange to the robot.
2. Turn the clamp ring to attach the gripper.
3. Connect the wiring connector.
Mounting complete!

[Grippers can be replaced without tools]
With the adoption of a common robot flange to the whole series, change in setup requires only replacing the gripper.
The gripper can be replaced without tools and the simple clamp ring design can be set by hand.
[Teaching time reduced to 1/10]
FANUC Robot CRX Series compatible
Plug-in software "CKD Pneumatic Gripper" has a simple configuration procedure, intuitive operation and significantly reduced teaching time.

[High Safety that supports collaborative work]
High safety is achieved with an edgeless resin cover and a 360° visible indicator lamp.

[Total support for air systems]
An optional directional control valve can be set. In addition, various air components required for driving the gripper are available at CKD.

Model No. | Product name | Remarks |
---|---|---|
RCKL-FN | Double acting |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only