Product Details

Guided cylinders

High Durability Components HP Series Twin rod cylinder

Model No.
STR2-HP1

High Durability Components HP Series

NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
The twin rod mechanism can improve the non-rotating accuracy and also double the thrust.
It has six bore sizes from φ6 to φ32 as well as various options and variations.

HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

Industry
  • Environmental durability

Add to Favourites

  • Features
  • Variations

[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.

[Same standard dimensions]
It has the same dimensions as the standard type Twin rod cylinder STR2 Series, and can be replaced without changing the design or modifying the equipment.

Model No. Product name Bore sizeStroke Remarks
STR2-HP1Double acting / high durability, long service life (High Durability Component)φ6~φ325~150
STR2-P4※-HP1Double acting, high durability, for Rechargeable Battery Manufacturing Processes(High Durability)φ6 to φ325 to 100

Return to Product List