Product Details
Pneumatic pressure sensors
Multi-monitor
- Model No.
- MD
It is a □30 mm 2-screen 3-color display monitor that converts analog signals of 1-5 V into numerical values.
Various unit displays are possible, making it ideal for monitoring the pressure sensor and flow sensor.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Multi-monitor]
2-screen display that can be used with any sensor, can display both flow rate and pressure, and allows both the display value and set value to be checked simultaneously.
Various units can be set on the 3-color display.
ℓ/min, mℓ/min, m3/min, kPa, MPa

[Switch output 2 points, analog output 1 point]
Outputs analog output signal that's proportional to input signal of the sensor to PLC, etc.
Switch output: PNP/NPN
Analog output: Voltage (1 to 5 V), current (4 to 20 mA)

[Scaling function]
Enables conversion display of sensor input to arbitrary values.
The decimal point position can also be switched.

[Lock function]
With a lock function that prevents misoperation such as touching the wrong key.
[Energy saving mode function]
Saves power with display OFF when not setting.
Model No. | Product name | Compatible sensor | Remarks |
---|---|---|---|
MD-※A | - | FSM-V, PPE, PPD3-A | |
MD-※B | - | WFK3000 | |
MD-※C | - | WFK5/6/7000, WFC |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only