Product Details
Guided cylinders
High Durability Components HP Series Guided cylinder
- Model No.
- STM-HP1
High Durability Components HP Series
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
This is a super compact guided cylinder that provides high freedom in mounting and abundant variations, with attention to ease of use and of selection.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Same standard dimensions]
It has the same dimensions as the standard type Guided cylinder STM Series, and can be replaced without changing the design or modifying the equipment.
| Model No. | Product name | Bore size | Stroke | Remarks |
|---|---|---|---|---|
| STM-HP1 | Double acting / high durability, long service life (High Durability Component) | φ6,φ10 | 5, 10, 15, 20 | |
| STM-P4※-HP1 | Double acting, High durability, for Rechargeable Battery Manufacturing Processes (High Durability) | φ6, φ10 | 5, 10, 15, 20 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only