Product Details
Space saving cylinders
High Durability Components HP Series Compact direct mounting cylinder
- Model No.
- MDC2-HP1
High Durability Components HP Series
This cylinder body has an inner diameter of φ4 to φ10 and can be directly mounted from 4 directions. Can be used for ejection of workpiece or shutter of parts feeder.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.
- Industry
![](../../src/product_img/product_img_15904_NGFb_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.
![](../../src/features_img/features_img_15763_yAa5_fg.jpg)
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
![](../../src/features_img/features_img_17781_ycgZ_fg.jpg)
[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.
![](../../src/features_img/features_img_15765_lMx4_fg.jpg)
[Same standard dimensions]
It has the same dimensions as standard type Compact direct mounting cylinder MDC2 Series, and can be replaced without changing the design or modifying the equipment.
Model No. | Product name | Bore size | Stroke | Remarks |
---|---|---|---|---|
MDC2-HP1 | Double acting / high durability, long service life (High Durability Component) | φ4~φ10 | 3~10 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only