Product Details
Components for Life science
Air Operated Fine pinch valve
- Model No.
- HYA
A Fine pinch valve that applies pneumatic technology. Ideal for environments requiring sterilization, such as single-use processes in pharmaceutical manufacturing.
As it does not have a coil and does not generate heat when energized, the thermal effect on the controlling fluid and ambient environment can be avoided.
- Industry
- Filling
- Cultivation
- Sorting
- Biochemical analysis equipment
- Endoscope related device
- Physicochemical analysis equipment

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[For biopharmaceutical manufacturing processes]
Simple structure with no heat generation as it is an air operated type. Ideal for single use.

[Easy maintenance]
Tube holder function in the slit where tubes can be easily attached and detached.

[Compatible with a wide range of tubes]
Achieves high sealing load with pneumatic drive.
Compatible with various tubes.

[Supports various processes]
Can also be used in food processing and agricultural sectors.

Model No. | Product name | Compatible tube O.D. | Remarks |
---|---|---|---|
HYA-※1 | Air Operated pinch Valve | φ3〜φ6 | |
HYA-※2 | Air operated Pinch valve | φ6〜φ10 | |
HYA-※3 | Air operated Pinch valve | φ10〜φ15 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only