Product Details
Solenoid valves for dedicated fluids
Thin pilot operated 2-port solenoid valve for compressed air
- Model No.
- SP
CKD's adopted proprietary "Swivel flow path structure (patented)" enables large flow rates at low pressures, while having a thin structure. It is possible to secure the flow rate even while saving energy with further miniaturization. In addition, we have a track record of portable devices in the medical market with progressing miniaturization, and applications outside the medical field are also expanding.
- Industry
- Oxygen concentrator

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Thin/lightweight/space saving]
Space saving and various layouts are possible.

[Large flow rates at low pressures]
The required large flow rates even at low pressures.

[Manifold compatible]
Supports a variety of variations according to equipment space (custom made).
Effective layout utilizing side gaps or top or bottom surface gaps within the unit is possible.
Model No. | Product name | Remarks |
---|
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only