Product Details

OMRON ROBOT certified grippers

OMRON ROBOT certified gripper Long stroke type

Model No.
RHLF-TM

Long stroke with reduced height.

Stroke : 32 mm
Gripping force : 85 N
Weight : 1.0kg

OMRON ROBOT certified pneumatic grippers are customized for OMRON Corporation collaborative robots.
Easy installation with a dedicated common flange, and tool-less replacement with clamp ring has been realized. The dedicated "Pneumatic Gripper" plug-in software greatly reduces teaching time. Equipped with an edgeless resin cover and an LED indicator lamp that can be viewed 360° for high safety, it supports all customers incorporating collaborative robots.

[Software installation]
Download the Plug&Play software package from the OMRON or CKD websites, follow the directions in the Instruction Manual.

Industry
  • Assembly
  • Handling
  • Inspection
  • Features
  • Variations
Model No. Product name Remarks
RHLF-TMDouble acting

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel