Product Details

Components for Life science

Proportional solenoid valve

Model No.
A2-6500

By controlling the gas flow rate steplessly in proportion to the operation current value, "multi-step flow rate control" and "appropriate amount control" are made possible. It is useful for proportional control of air and oxygen in ventilator.

Industry
  • Oxygen concentrator
  • Dental equipment
  • Respiratory / Anesthesia device

Add to Favourites

  • Features
  • Variations

[Compact]
Ideal for equipment installation with compact design.

[Easy Flow Rate Control]
Conventionally, multi-stage flow rate control had been configured with multiple systems, but can now be realized with one system.

Model No. Product name Orifice size (mm) Remarks
A2-6501Proportional Solenoid Valve1.6
A2-6502Proportional Solenoid Valve2.3
A2-6503Proportional Solenoid Valve3.2

Return to Product List