Product Details
Chucks
Powerful chuck with rubber cover
- Model No.
- CKLG2
A rubber cover has been added to the basic model of the 3-way jaw chuck. While maintaining the features of its thin, light weight, compact, and high gripping force, it prevents the ingress of chips and water droplets, and improves the environment resistance.
[Bore size] Φ20 to Φ100
[Operation stroke] 5 to 23 mm
[Gripping force] 28 to 780N
- Industry
- Environmental durability
- Cooling water
- Handling
- Inspection
- Jig related
- Special purpose / conveyance
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Improved environmental resistance]
Equipped with a rubber cover to improve dust and drip resistances.
[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.
[High rigidity]
Guide is longer, improving rigidity.
[Open / close confirmation sensor]
2 proximity switches can be installed.
2-direction sensor mounting grooves (4).
Model No. | Product name | Bore size | Stroke | Remarks |
---|---|---|---|---|
CKLG2 | Double acting | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5~23mm | |
CKLG2-※-O | Single acting/normally open | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5~23mm | |
CKLG2-※-C | Single acting /normally closed | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5~23mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only