Product Details

Chucks

Powerful chuck with rubber cover

Model No.
CKLG2

A rubber cover has been added to the basic model of the 3-way jaw chuck. While maintaining the features of its thin, light weight, compact, and high gripping force, it prevents the ingress of chips and water droplets, and improves the environment resistance.

[Bore size] Φ20 to Φ100
[Operation stroke] 5 to 23 mm
[Gripping force] 28 to 780N

Industry
  • Environmental durability
  • Cooling water
  • Handling
  • Inspection
  • Jig related
  • Special purpose / conveyance

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Improved environmental resistance]
Equipped with a rubber cover to improve dust and drip resistances.

[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.

[High rigidity]
Guide is longer, improving rigidity.

[Open / close confirmation sensor]
2 proximity switches can be installed.
2-direction sensor mounting grooves (4).

Model No. Product name Bore sizeStroke Remarks
CKLG2Double actingφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ1005~23mm
CKLG2-※-OSingle acting/normally openφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ1005~23mm
CKLG2-※-CSingle acting /normally closedφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ1005~23mm

Return to Product List