Product Details
Gripper type
Electric Actuator Gripper 2-Finger type
- Model No.
- FFLD
【NEW】High speed added
A long stroke and thin type of electric gripper that best fits the robot's tip.
Optional grip position allows you to grip a wide variety of workpieces without changing tools.
It's also a slim robot hand.
Built-in controller for cable-saving and wire breaking.
Strokes : 100mm (one-sided 50mm), 140mm (one-sided 70mm), 160 (one-sided 80)
Maximum gripping force : 500N (one side)
Maximum operating speed : 30mm/s (one side)
Mass : 1.2~2.5kg
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[High-speed open/close]
Finger open/close speed is increased to max. 30 mm/s.
Enables reduction of device cycle time.

[Long Stroke & High Stiffness]
The longest strokes in the industry to handle multi-line work.
Reduces time to adjust without changing tools and reduces tool costs.

[Miniaturizing the robot itself]
It contributes to the miniaturization of the robot by reducing the axial load and moment of inertia with the thinnest size in the industry.

[Space-Saving Wiring]
Power and control cabling in the IO-Link specification is completed with one cable.
The controller is built in the actuator and can save the space of the control panel.
It is suitable for mounting on a robot or an orthogonal actuator tip.

| Model No. | Product name | Max. gripping force | Max. operating speed | Stroke | Remarks |
|---|---|---|---|---|---|
| FFLD-0850NCN30-LKSR00 | Electric actuator Gripper 2-Finger type | 80N (one side) | 10 mm/s (one side) | 100mm (one side : 50mm) | |
| FFLD-3070NCN30-LKSR00 | Electric actuator Gripper 2-Finger type | 300N (one side) | 10 mm/s (one side) | 140mm (one side : 70mm) | |
| FFLD-5080NCN30-LKSR00 | Electric actuator 2-Finger Gripper | 500N (one side) | 10 mm/s (one side) | 160mm (one side:80mm) | |
| FFLD-04H50NCN30-LKSR00 | Electric actuator Gripper 2-Finger type | 40N (one side) | 30mm/s (one side) | 100mm (one side : 50mm) | |
| FFLD-12H70NCN30-LKSR00 | Electric actuator Gripper 2-Finger type | 120N (one side) | 30mm/s (one side) | 140mm (one side : 70mm) | |
| FFLD-30H70NCN30-LKSR00 | Electric actuator Gripper 2-Finger type | 300N (one side) | 30mm/s (one side) | 140mm (one side : 70mm) | |
| FFLD-50H80NCN30-LKSR00 | Electric actuator Gripper 2-Finger type | 500N (one side) | 30mm/s (one side) | 160mm (one side : 80mm) |
- Search Conditions
- Model No.
- Product Category
- Electric actuators
- Gripper type
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only