Product Details
Explosion-proof 3,5-port solenoid valves
Intrinsically safe explosion-proof pilot 3,5-port valve 【Certified country : China, Korea, Taiwan, International】
- Model No.
- 4GD※※0EX・4GE※※0EX
Explosion-proof performance : Ex ib ⅡC T4 Gb
Certification No.:
NEPSI GYJ19.1311X(NEPSI)
IECEx IBE 19.0008(IECEx)
CCC 2020322307000310 (CCC) *Addition in October 2020
20-KA4B0-0766 (KCs) *Added January 2021
TD040272 (TS) *Added July 2021
This is an intrinsically safe explosion-proof solenoid valve that can be used in Class 1 Dangerous Area (Type 1 location) and Class 2 Dangerous Area (Type 2 location). The explosion-proof solenoid valve is compatible with a wide range of flow rates in four sizes, including the smallest valve width of 10 mm. It is ideal for pharmaceutical chemicals, chemicals used in rechargeable battery manufacturing, and other devices that control chemical liquids. Contributes to space saving of solenoid valves for air operated valve operation.
[Applicable cylinder diameter: up to Φ160]
- Industry
- Semi-automated facilities
- Safety
- Purified water production
- Adjustment
- Filtration
- Filling
- Biochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Japan certified Explosion-proof product]
Explosion-proof performance: Ex ib ⅡC T4 Gb
Certification No.:
GYJ19.1311(NEPSI)
IECEx IBE 19.0008(IECEx)
CCC 2020322307000310 *Addition in October 2020
20-KA4B0-0766 (KCs) *Added January 2021
TD040272 (TS) *Added July 2021
Can be used in hydrogen, acetylene and city gas atmospheres.

[Space saving and light weight]
Realizes a minimum class explosion-proof valve with width of 10mm. In addition to the single unit, it is suitable for use in narrow explosion-proof areas as a manifold.

[Wide series lineup]
4 sizes with valve widths of 10mm, 16mm, 20mm, 24mm. Compatible with a wide range of flow rates.

[High durability 50 million cycles or more]
Achieves more than 50 million cycles for durability by optimizing the sealing function and special surface treatment of the sliding packing. Prevents frequent stops and contributes to stable operation of equipment.

[Protection structure IP67]
IP67 is realized by adopting the M8 connector. Straight or L-shaped cables can be selected.

Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3GD※※0EX | 3-port single unit valve | Body piping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10,Φ12, M5, Rc1/8, 1/4,3/8 | |
4GD※※0EX | 5-port single unit valve | Body piping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10,Φ12, M5, Rc1/8, 1/4,3/8 | |
3GE※※0EX | 3-port single unit valve | Base pipping | Rc1/8, 1/4,3/8,1/2 | |
4GE※※0EX | 5-port single unit valve | Base pipping | Rc1/8, 1/4,3/8,1/2 | |
M3/M4GD※※0EX | Individual writing manifold | Body piping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4,3/8 | |
M3/4GE※※0EX | Individual writing manifold | Base pipping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4,3/8,1/2 | |
D5048S | Insulated barrier (intrinsically safe explosion-proof structure) | |||
Z728 | Zener type barrier (intrinsically safe explosion-proof structure) | |||
EXDO | Insulation barrier (intrinsic safety explosion-proof structure) *NEPSI, CCC only |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only