Product Details
Pneumatic pressure sensors
Cutting tool breakage detection switch
- Model No.
- TLPS・MTLPS・UTLPS
It is an air sensor used to detect broken or chipped drills and taps used in the metal machining line. A dedicated nozzle unit is used for the detection nozzle to match the cutting tool. This switch is also usable in adverse environments, which is one of the features of the air sensor.
- Industry
- Jig related

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Shorter machining tact]
Since non-contact detection makes it possible to detect the state while the tool is rotating, tact time is shortened compared to conventional methods.
[Compatible with adverse environments]
Self-cleaning by the air nozzle enables use even in environments where coolant or swarf scatter.
[Small-diameter drill and cutting edge chipping detection]
Chips are detected on a φ0.3 small drill or 1 mm drill tip.
[Low air consumption]
This switch is used with low pressure so air consumption is reduced. (3 ℓ/min (ANR) at 50 kPa)
| Model No. | Product name | Orifice size | Working pressure (kPa) | Detection cutting tool diameter | Remarks |
|---|---|---|---|---|---|
| TLPS | Single unit | φ0.3 | 50 to 200 (100 recommended) | φ0.3 to φ30 | |
| MTLPS | Manifold | φ0.3 | 50 to 200 (100 recommended) | φ0.3 to φ30 | |
| UTLPS | Unit | φ0.3 | 50 to 200 (100 recommended) | φ0.3 to φ30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only