Product Details

Cylinders with linear guide

High Durability Components HP Series Linear slide cylinder

Model No.
LCR-HP1

High Durability Components HP Series

NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
Symmetrical structure that is drastically lighter and with increased flexibility in design. Cylinder with highly rigid linear guide.

HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

Industry

Add to Favourites

  • Features
  • Variations

[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.

[Same standard dimensions]
It has the same dimensions as standard type Linear slide cylinder LCR Series, and can be replaced without changing the design or modifying the facility.

[Lightweight, High Rigidity]
Realizing high rigidity for the linear guide and slide table, and lightweight by the adoption of an aluminum table.

[Symmetric Structure]
The product has a symmetrical design allowing for the stopper and port positions to be changed. Also, it has a very high degree of freedom in design with a vast selection of options.

Model No. Product name Bore sizeStroke Remarks
LCR-HP1Double acting / high durability, long service life(High Durability) Φ6~Φ2510~150
LCR-P4※-HP1Double acting, high durability, for Rechargeable Battery Manufacturing Processes(High Durability)φ6 to φ25

Return to Product List