Product Details
Guided cylinders
High Durability Components HP Series (Environment Resistant) Guided cylinder
- Model No.
- STS-G-HP1・STL-G-HP1
NEW
High Durability Components HP Series
This is a guided cylinder with high precision, high rigidity and is space saving with an optimized body structure for short and long strokes.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out.
The durability was confirmed in severe testing.
[Selection of end plate material]
Aluminum (standard) or steel (option) end plate can be selected.
[Max. stroke length 400 mm]
Long stroke type STL supports a wide range of applications,
from Φ8 to Φ80 with a max. stroke length of 400 mm.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
STS-MG-HP1・STL-MG-HP1 | Double acting / metal bush bearing, high durability, environment resistant(High Durability) | φ8 to φ100 | |
STS-BG-HP1・STL-BG-HP1 | Double acting / ball bearing, high durability, environment resistant(High Durability) | φ8 to φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only