Product Details

Guided cylinders

High Durability Components HP Series (Environment Resistant) Guided cylinder

Model No.
STS-G-HP1・STL-G-HP1

High Durability Components HP Series

This is a guided cylinder with high precision, high rigidity and is space saving with an optimized body structure for short and long strokes.

G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

Industry
  • Features
  • Variations

[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)

[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out.
The durability was confirmed in severe testing.

[Selection of end plate material]
Aluminum (standard) or steel (option) end plate can be selected.

[Max. stroke length 400 mm]
Long stroke type STL supports a wide range of applications,
from Φ8 to Φ80 with a max. stroke length of 400 mm.

Return to Product List



Setting Search Conditions

Model No.

Product Category
Specific Use

Industry

Cancel