Product Details
Guided cylinders
High Durability Components HP Series (Environment Resistant) Guided cylinder
- Model No.
- STG-G-HP1
NEW
High Durability Components HP Series
NEW : Added food manufacturing process (FP1-G-HP1).
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.
- Industry
![](../../src/product_img/product_img_14528_Yr4h_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
![](../../src/features_img/features_img_17782_DmKD_fg.jpg)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.
![](../../src/features_img/features_img_15772_Co3X_fg.jpg)
[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
STG-MG-HP1 | Double acting / metal bush bearing, high durability, environment resistant(High Durability) | φ12 to φ100 | |
STG-BG-HP1 | Double acting / ball bearing, high durability, environment resistant(High Durability) | φ12 to φ100 | |
STG-MG-FP1-HP1 | Double acting / metal bush bearing, high durability, environment resistant, products for food manufacturing processes(High Durability) | Φ12 to Φ100 | |
STG-BG-FP1-HP1 | Double acting / ball bearing, high durability, environment resistant, products for food manufacturing processes(High Durability) | Φ12 to Φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only