Product Details

Guided cylinders

High Durability Components HP Series (Environment Resistant) Guided cylinder

Model No.
STG-G-HP1

High Durability Components HP Series

NEW : Added food manufacturing process (FP1-G-HP1).
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.

G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

Industry

Add to Favourites

  • Features
  • Variations

[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)

[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.

[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.

Model No. Product name Bore size Remarks
STG-MG-HP1Double acting / metal bush bearing, high durability, environment resistant(High Durability)φ12 to φ100
STG-BG-HP1Double acting / ball bearing, high durability, environment resistant(High Durability)φ12 to φ100
STG-MG-FP1-HP1Double acting / metal bush bearing, high durability, environment resistant, products for food manufacturing processes(High Durability)Φ12 to Φ100
STG-BG-FP1-HP1Double acting / ball bearing, high durability, environment resistant, products for food manufacturing processes(High Durability)Φ12 to Φ100

Return to Product List