Product Details
Guided cylinders
High Durability Components HP Series Guided cylinder
- Model No.
- STG-HP1
High Durability Components HP Series
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.
[Same standard dimensions]
It has the same dimensions as standard type Guided cylinder STG Series, and can be replaced without changing the design or modifying the facility.
[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.
[Reduction of weight and resource saving]
Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.
Model No. | Product name | Bore size | Stroke | Remarks |
---|---|---|---|---|
STG-M-HP1 | Double acting / metal bush bearing, high durability, long service life(High Durability) | Φ12~Φ40 | 5~150 | |
STG-B-HP1 | Double acting / ball bearing, high durability, long service life(High Durability) | Φ12~Φ40 | 5~150 | |
STG-M-P4※-HP1 | Double acting, Metal Bush Bearing, High durability, for Rechargeable Battery Manufacturing Processes (High Durability) | φ12, φ16, φ20, φ25, φ32, φ40 | 5 to 150 | |
STG-B-P4※-HP1 | Double acting, Ball Bearing, High durability, for Rechargeable Battery Manufacturing Processes (High Durability) | φ12, φ16, φ20, φ25, φ32, φ40 | 5 to 150 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only