Product Details

Guided cylinders

High Durability Components HP Series Guided cylinder

Model No.
STG-HP1

High Durability Components HP Series

NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.

HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

Industry

Add to Favourites

  • Features
  • Variations

[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.

[Same standard dimensions]
It has the same dimensions as standard type Guided cylinder STG Series, and can be replaced without changing the design or modifying the facility.

[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.

[Reduction of weight and resource saving]
Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.

Model No. Product name Bore sizeStroke Remarks
STG-M-HP1Double acting / metal bush bearing, high durability, long service life(High Durability)Φ12~Φ405~150
STG-B-HP1Double acting / ball bearing, high durability, long service life(High Durability) Φ12~Φ405~150
STG-M-P4※-HP1Double acting, Metal Bush Bearing, High durability, for Rechargeable Battery Manufacturing Processes (High Durability)φ12, φ16, φ20, φ25, φ32, φ405 to 150
STG-B-P4※-HP1Double acting, Ball Bearing, High durability, for Rechargeable Battery Manufacturing Processes (High Durability)φ12, φ16, φ20, φ25, φ32, φ405 to 150

Return to Product List