Product Details
Space saving cylinders
High Durability Components HP Series (Environment Resistant) Compact cylinder
- Model No.
- SSD2-G-HP1
High Durability Components HP Series
NEW : Added food manufacturing process (FP1-G-HP1).
This is a compact cylinder with the overall length kept to a minimum.
It is ideal for space saving on any equipment.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.
[Cylinder switch grooves provided on four surfaces] (Excluding less than Φ16)
A cylinder switch can be mounted on the same surface as the piping port, which improves visibility and maintenance efficiency.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SSD2-G-HP1 | Double acting / high durability, environment resistant(High Durability) | φ12 to φ100 | |
SSD2-G-FP1-HP1 | Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability) | Φ12 to Φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only