Product Details

Space saving cylinders

High Durability Components HP Series (Environment Resistant) Compact cylinder

Model No.
SSD2-G-HP1

High Durability Components HP Series

NEW : Added food manufacturing process (FP1-G-HP1).
This is a compact cylinder with the overall length kept to a minimum.
It is ideal for space saving on any equipment.

G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

Industry

Add to Favourites

  • Features
  • Variations

[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)

[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.

[Cylinder switch grooves provided on four surfaces] (Excluding less than Φ16)
A cylinder switch can be mounted on the same surface as the piping port, which improves visibility and maintenance efficiency.

Model No. Product name Bore size Remarks
SSD2-G-HP1Double acting / high durability, environment resistant(High Durability) φ12 to φ100
SSD2-G-FP1-HP1Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)Φ12 to Φ100

Return to Product List