Product Details

Space saving cylinders

High Durability Components HP Series Compact cylinder

Model No.
SSD2-HP1

NEW

High Durability Components HP Series

NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
This is a compact cylinder with the overall length kept to a minimum. It is ideal for space saving on any equipment.

HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

Industry

Add to Favourites

  • Features
  • Variations

[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.

[Same standard dimensions]
It has the same dimensions as standard type Compact cylinder SSD2 Series conventional products, and can be replaced without changing the design or modifying the facility.

[Cylinder switch grooves provided on four surfaces] (Excluding φ12, 16)
A cylinder switch can be mounted on the same surface as the piping port, which improves visibility and maintenance efficiency.

Model No. Product name Bore sizeStroke Remarks
SSD2-HP1Double acting / high durability, long service life(High Durability) Φ12~Φ405~100
SSD2-P4※-HP1Double acting, High durability, for Rechargeable Battery Manufacturing Processes (High Durability)φ12, φ16, φ20, φ25, φ32, φ405 to 100

Return to Product List