Product Details
Standard cylinders
High Durability Components HP Series (Environment Resistant) Round shaped cylinder
- Model No.
- SCM-G-HP1
NEW
High Durability Components HP Series
NEW : Added food manufacturing process (FP1-G-HP1).
It is a round cylinder with an abundant variation of bore sizes (Φ20 to Φ100). It has a compact design with a short overall length and a very sleek appearance.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.sign is very smart looking with a short overall length.
- Industry
![](../../src/product_img/product_img_14525_CyI5_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
![](../../src/features_img/features_img_17782_DmKD_fg.jpg)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.
![](../../src/features_img/features_img_15772_Co3X_fg.jpg)
[Selectable switch mounting]
Select from 2 types, band and rail.
The time for switch position setting during maintenance can be reduced significantly.
Marking shows switch mounting position at a glance. Capable of fine adjustment up to 6 mm in the direction of stroke length.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SCM-G-HP1 | Double acting / high durability, environment resistant(High Durability) | φ20 to φ100 | |
SCM-G-FP1-HP1 | Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability) | φ20 to φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only