Product Details
Pneumatic pressure sensors
Air sensor
- Model No.
- APA・PL・DPS・K・46011
Discontinued 2022 11 30
【Discontinued model】
The detection air is blown onto the workpiece and the generated back pressure is converted to an electrical signal by the air-electricity converter. It can be used for various applications thanks to the small size and high sensitivity.
- Industry
![](../../src/product_img/product_img_941_h3jw_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact / sensitive]
All models are compact size.
Space saving, high precision and quick response.
[For all objects]
Non-contact detection does not damage the detection target and enables almost any solid object to be detected.
[Diverse applications]
It can be used for presence confirmation, position/dimension confirmation, counting, level check, pressure control, etc.
Model No. | Product name | Connection tube bore size | Remarks |
---|---|---|---|
APA1 | Switching element | φ3 to φ4 | Discontinued 2022 11 30Old CatalogOld Manual |
APA3 | Manifold and base | - | Discontinued 2022 11 30Old Catalog |
APA4 | Detection nozzle | - | Discontinued 2022 11 30Old Catalog |
PL | PL switch | - | Discontinued 2022 11 30Old CatalogOld Manual |
DPS | SEPEL switch | φ2.5 to φ4 | Discontinued 2022 11 30Old Catalog |
K-※ | Filter | - | Discontinued 2022 11 30Old Catalog |
APA6 | Piping instrument | - | Discontinued 2022 11 30Old Catalog |
APA6 | Needle | - | Discontinued 2022 11 30Old Catalog |
46011 | Tube | - | Discontinued 2022 11 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only