Product Details

Standard cylinders

High Durability Components HP Series Pencil shaped cylinder

Model No.
SCPD3-HP1

High Durability Components HP Series

NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
This is a general purpose miniature cylinder that is our lightest small bore (Φ6 to Φ16) with a round body.

HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

Industry

Add to Favourites

  • Features
  • Variations

[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.

[Same standard dimensions]
It has the same dimensions as standard type Pencil shaped cylinder SCPD3Series, and can be replaced without changing the design or modifying the facility.

[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.

Model No. Product name Bore sizeStroke Remarks
SCPD3-HP1Double acting / high durability, long service life(High Durability)Φ6~Φ165~150
SCPD3-P4※-HP1Double acting, high durability, for Rechargeable Battery Manufacturing Processes(High Durability)φ6, φ10, φ165 to 150

Return to Product List