Product Details
Clamp cylinders
Rotary clamp cylinder (Single guide type)
- Model No.
- RCS2
This is a single guide type rotary clamp cylinder that can save space by combining rotational and linear motions. The overall length is much shorter than the traditional double guide type (RCC2 series), which is highly rigid and highly evaluated. The single and double guide types can be used to match the clamp lever shape and cylinder speeds.
- Industry
- Clamp
- Conveyance
- Assembly
- Jig related
![](../../src/product_img/product_img_14447_jchW_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Combined rotation and linear motions]
The clamp lever is rotated 90° during unclamping, so that a compact device design is possible without interfering with the work set or ejection of the work.
![](../../src/features_img/features_img_14598_a2p2_fg.png)
[Simple structure contributing to space savings]
A single guide structure with one guide groove is adopted in the piston rod. The overall length was drastically shortened compared with the conventional double guide (RCC2) structure.
[High Maintainability]
Along with the packing kit, the structure can replace the most heavily loaded guide pins. Customers can easily perform repairs or preventive maintenance via regular maintenance.
![](../../src/features_img/features_img_14590_ptke_fg.jpg)
[Wide variations]
The bore sizes are abundant from Φ12 to Φ63, the fluorine packing specifications (RCS2-T2) with improved environmental resistance, the sputter adhesion prevention type (RCS2-G4) optimal for use in welding environments, etc., are all rich in variety for use in wide applications.
![](../../src/features_img/features_img_14591_QS9k_fg.jpg)
[Easy orientation of the clamp lever]
Since the rod tip is a standard machined square tang, orienting the clamp lever is easy. In addition, the clamp lever is optional and can be purchased to help reduce the customer's man-hours.
![](../../src/features_img/features_img_14582_odc3_fg.png)
[High Installation Reproducibility via Spigot]
Standard with rod-side spigots and optional with head-side spigots. To provide a friendly design for improving productivity by shortening the centering time during cylinder replacement.
![](../../src/features_img/features_img_14593_JoBW_fg.jpg)
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
RCS2 | Double acting | Φ12 to Φ63 | |
RCS2-T2 | Double acting, fluororubber packing material | Φ12 to Φ63 | |
RCS2-G4 | Double acting, anti-sputter adhesion type | Φ32 to Φ63 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only