Product Details
Nitrogen
FP* Series for Food manufacturing processes Inline oxygen monitor
- Model No.
- PNA-FP2
FP* Series for food manufacturing processes
This unique product can measure oxygen concentrations while under pressure. Since it can be connected inline to the nitrogen extraction system, the oxygen concentration can be measured continuously. It is optimal for grasping the abnormality of the system and the timing of the maintenance.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
![](../../src/product_img/product_img_12932_dgHD_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【Pressure-resistant structure for inline use】
Unlike conventional products, the PNA can be used under pressure from 1 atm.
Up to 1.0 MPa. without the need for gas purging.
![](../../src/features_img/features_img_12946_FxV4_fg.jpg)
【Modular Structure】
Maintenance is easy with space-saving piping.
![](../../src/features_img/features_img_14997_d5Oi_fg.jpg)
【Switchable oxygen/inert gas concentration display】
100 – Inert gas concentrations can be known at a glance through the oxygen concentration.
![](../../src/features_img/features_img_12948_RQEH_fg.jpg)
Model No. | Product name | Remarks |
---|
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only