Product Details
General purpose
ABSODEX【Japan only release】
- Model No.
- NX4
An actuator that uses an absolute type position detector.
A highly rigid bearing is used to withstand axial loads and moment loads.
Ideal for flexible rotational positioning for assembly and transport.
- Industry
- Assembly
![](../../src/product_img/product_img_14371_3pts_large.jpg)
- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Actuator]
NX4 : It is available in 5 models with maximum torque of 22 to 300 N·m.
Series with large hollow holes.
In addition to a strong iron-based frame,
Uses high-rigidity bearings.
Strong structure against axial load and moment load.
![](../../src/features_img/features_img_14376_bB8x_fg.jpg)
[Driver]
Supports 5 types of interface: Parallel I/O (NPN),SSCNETⅢ/H, CC-Link, EtherCAT and MECHATROLINKⅢ.
![](../../src/features_img/features_img_14374_dn4k_fg.jpg)
[NX-Tools free of charge]
"NX-Tools", which can be operated visually, supports device startup.
Optimal tuning is possible while viewing real-time waveforms.
![](../../src/features_img/features_img_14384_z1kr_fg.jpg)
Model No. | Product name | Remarks |
---|---|---|
NX4 | Actuator【Japan only release】 | |
NXD | Driver【Japan only release】 | |
NXP-XBGGA | Encoder cable【Japan only release】 | |
NXP-XBBCA | Power cable【Japan only release】 | |
NXP-XBA4A | Zero-phase reactor【Japan only release】 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only