Product Details
Slider / Rod type
Electric actuator Slider type【Japan only release】
- Model No.
- EKS-M
AC servo motor driven slider type electric actuator.Iron based outer rail used for high rigidity.
Supports increased equipment speed.
High durability : 20,000km
- Industry
- Assembly
![](../../src/product_img/product_img_14370_vGnZ_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Supports increased equipment speed]
Max. speed : 2,500mm/s
Max. acceleration / deceleration : 2G
![](../../src/features_img/features_img_14366_Jpm7_fg.jpg)
[High rigidity]
Iron based outer rail used for high rigidity.
![](../../src/features_img/features_img_14372_sBfS_fg.jpg)
[Actuator]
Five types of body widths from 43 to 104 mm are available. Four types of drive motors are available, ranging from 100 to 750W,can carry up to 171.5kg.
![](../../src/features_img/features_img_14373_oHHi_fg.jpg)
[Driver]
Compatible with ROHS standards.
Supports four types of interface: Parallel I/O (NPN),CC-Link, EtherCAT and MECHATROLINKⅢ.
![](../../src/features_img/features_img_14374_dn4k_fg.jpg)
[Full-featured setting tool DES]
Supports device startup with adjustment, monitoring, operation, analysis and editing functions.
Optimal tuning is possible while viewing real-time waveforms.
PC software is provided free of charge.
* Please contact our sales office for provision.
![](../../src/features_img/features_img_14375_gq7N_fg.jpg)
Model No. | Product name | Body width | Max. load capacity (horizontal) | Motor size | Remarks |
---|---|---|---|---|---|
EKS-04M | Slider type Short tact / High rigidity model【Japan only release】 | 43mm | 14 to 19kg | 100W | |
EKS-05M | Slider type Short tact / High rigidity model【Japan only release】 | 52.6mm | 7.5 to 26kg | 100W | |
EKS-06M | Slider type Short tact / High rigidity model【Japan only release】 | 64mm | 20.5 to 47.5kg | 200W | |
EKS-08M | Slider type Short tact / High rigidity model【Japan only release】 | 84mm | 19 to 83.5kg | 400W | |
EKS-10M | Slider type Short tact / High rigidity model【Japan only release】 | 104mm | 40 to 171.5kg | 750W | |
NXD | Driver【Japan only release】 | ||||
NXP-XBCGA | Encoder cable【Japan only release】 | ||||
NXP-XBEDA | For power cable without brake【Japan only release】 | ||||
NXP-XBEEA | For power cable with brake【Japan only release】 | ||||
NXP-XBA4A | Zero-phase reactor【Japan only release】 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only