Product Details
Slider / Rod type
Electric actuator Slider type【Japan only release】
- Model No.
- EKS-M
AC servo motor driven slider type electric actuator.Iron based outer rail used for high rigidity.
Supports increased equipment speed.
High durability : 20,000km
- Industry
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Supports increased equipment speed]
Max. speed : 2,500mm/s
Max. acceleration / deceleration : 2G

[High rigidity]
Iron based outer rail used for high rigidity.

[Actuator]
Five types of body widths from 43 to 104 mm are available. Four types of drive motors are available, ranging from 100 to 750W,can carry up to 171.5kg.

[Driver]
Compatible with ROHS standards.
Supports four types of interface: Parallel I/O (NPN),CC-Link, EtherCAT and MECHATROLINKⅢ.

[Full-featured setting tool DES]
Supports device startup with adjustment, monitoring, operation, analysis and editing functions.
Optimal tuning is possible while viewing real-time waveforms.
PC software is provided free of charge.
* Please contact our sales office for provision.

| Model No. | Product name | Body width | Max. load capacity (horizontal) | Motor size | Remarks |
|---|---|---|---|---|---|
| EKS-04M | Electric actuator Slider type Steel body【Japan only release】 | 43mm | 14 to 19kg | 100W | |
| EKS-05M | Electric actuator Slider type Steel body【Japan only release】 | 52.6mm | 7.5 to 26kg | 100W | |
| EKS-06M | Electric actuator Slider type Steel body【Japan only release】 | 64mm | 20.5 to 47.5kg | 200W | |
| EKS-08M | Electric actuator Slider type Steel body【Japan only release】 | 84mm | 19 to 83.5kg | 400W | |
| EKS-10M | Electric actuator Slider type Steel body【Japan only release】 | 104mm | 40 to 171.5kg | 750W | |
| NXD | Driver【Japan only release】 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- All
- New Products Only
- Discontinued Products Only