Product Details
Sanitary system
Flow Rate Control type Weir diaphragm valve【Japan only release】
- Model No.
- SWD-T
This flow rate control valve has sanitary specifications for high cleanability and liquid replacement. It achieve high control required in pharmaceutical manufacturing processes, such as infusions that require sterility and biologically high-functional food manufacturing processes.
The fluid control craftsmanship has been learned and can be reproduced. This series contributes to the automation of flow rate adjustments that have been done with manual valves.
- Industry
- Purified water production
- Adjustment
- Filtration
- Filling
- Sterilization (autoclave)
- Cultivation
- Sorting
- Sterilizing equipment

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Easy Flow Rate Control]
Reproduce complicated valve operation control with simple settings and operation.

[Preset Functions]
Arbitrary parameters can be preset in memory.(Up to 6 patterns)
Presets can be switched by an external signal.

[Input Signal for Proportional Control]
Supports proportional control of flow rate with analog input signal.

[Sterilization]
Seal structure that prevents accumulation of liquids to ensure sterilization.
SIP and CIP are also supported.

| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| SWD-※C | SWD-T Discrete Flow rate control valve【Japan only release】 | ISO ferrule fittings 8A, 10A, 15A, 1S, 1.5S | |
| SWD-EVD | SWD-T Discrete Dedicated electro-pneumatic regulator【Japan only release】 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Pharmaceutical manufacturing processes
- Purified water production
- New Products Only
- Discontinued Products Only