Product Details
Slider / Rod type
FP* Series for Food manufacturing processes Electric actuators Rod with built-in guide type
- Model No.
- EBR-M-FP1
FP* Series for food manufacturing processes
An electric actuator with a built-in guide driven by a stepping motor. It is equipped with a batteryless absolute encoder.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
[Supported controllers]
ECR
* Please see "Related Products" for details on the controller.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
Technical Data
CKD plus Members Only
[Achieves downsizing]
Significantly improved performance with the new controller.
The small body can also cover large loads, realizing downsizing.

[Reduces the need for an additional guide]
Built-in outer rail guide that can handle offset work.

[Reduction of equipment downtime]
Batteryless absolute encoder holds origin position information. After emergency stop and / or power OFF, early recovery is possible.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces.
Significantly reduces working time especially when installing from the top.

[Expanded options]
Common body, compatible with motorless specifications (servo motor).
More advanced control is realized with the same dimensions and the use of familiar motors by customers.
Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EBR-04M-FP1 | Rod with built-in guide type (food manufacturing processes) | 44mm | 33.3kg | 10kg | Connect to Controller ECR Series |
EBR-05M-FP1 | Rod with built-in guide type (food manufacturing processes) | 54mm | 80kg | 24kg | Connect to Controller ECR Series |
EBR-08M-FP1 | Rod with built-in guide type (food manufacturing processes) | 82mm | 80kg | 38.3kg | Connect to Controller ECR Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only