Product Details

Horizontal multi-articulated robot

Horizontal multi-articulated robot【Japan only release】

Model No.
KHL

Discontinued some variations

It is a robot in which its arm moves in the horizontal direction. Suitable for automatic assembly work such as parts insertion and screw tightening. It is used in various situations such as assembly work and palletizing of light weight products.

<<3DCAD data>>
You can download 3DCAD data from "2DCAD" on Documents / Download.

Industry
  • Assembly
  • Handling
  • Inspection
  • Implementation
  • Biochemical analysis equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Optimal for Automatic Assembly Work]
Free motion, corresponds to multi-product production.

[High Speed, Space Saving]
High speed operation, excellent for reducing tact time. Realizes space savings.

[Compatible for Sealing Work]
Supports 3D interpolation, suitable for sealing work.

[Connects to Various Networks]
Options allow for connection to various networks.

Model No. Product name Standard cycle timePosition repeatability Z (3rd axis) Remarks
KHLStandard specification【Japan only release】0.45 to 0.50s±0.015mm
KSL3000Controller【Japan only release】--
KSL-TP1000Handy terminalDiscontinued
2023 12 28

Return to Product List