Product Details
Slider / Rod type
Electric actuators Rod with built-in guide type
- Model No.
- EBR-M・EBR-G
It has a built-in outer rail type guide, reducing the need for additional guides. It is compact and highly rigid model that contributes to the space saving of the device. In addition, a batteryless absolute encoder can be installed, position information is retained even during an emergency stop, and origin return is not required. At maintenance, the greasing port on the side of the main unit can be used to lubricate all the parts at once. When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.
[Supported controllers]
EBR-M : ECR
EBR-G : ECG-A・ECMG
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Significantly improved performance]
When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.
[Reduces the need for additional guides]
It has the same outer rail guide as EBS and a structure that stands up to offset work and achieves high rigidity in a compact form.

[Reduction of equipment downtime]
An absolute encoder that holds position information without batteries. There is no need for origin return and origin sensors when the power is turned ON. Early recovery is possible even after an emergency stop. Also, because batteries are not required, the encoder battery maintenance is not needed.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

| Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
|---|---|---|---|---|---|
| EBR-04M | Electric actuators Rod with built-in guide type | 44mm | 33.3kg | 10kg | Connect to Controller ECR Series |
| EBR-05M | Electric actuators Rod with built-in guide type | 54mm | 80kg | 24kg | Connect to Controller ECR Series |
| EBR-08M | Electric actuators Rod with built-in guide type | 82mm | 80kg | 38.3kg | Connect to Controller ECR Series |
| EBR-04G | Electric actuators Rod with built-in guide type | 44mm | 40kg | 10kg | Connect to Controller ECG-A・ECMG Series |
| EBR-05G | Electric actuators Rod with built-in guide type | 54mm | 80kg | 23.3kg | Connect to Controller ECG-A・ECMG Series |
| EBR-08G | Electric actuators Rod with built-in guide type | 82mm | 80kg | 55kg | Connect to Controller ECG-A・ECMG Series |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only