Product Details

Slider / Rod type

Electric actuators Slider type

Model No.
EBS-M・EBS-G

It is a model that uses an outer rail type guide and is compact with higher rigidity. It contributes to the space saving of the device by downsizing the actuator. In addition, a batteryless absolute encoder can be installed, position information retained even after an emergency stop, and without the need of origin return. For maintenance, the greasing port on the side of the main unit can be used for batch lubrication. The main unit can be installed from both the top and bottom surfaces, greatly improving maintainability. When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.

[Supported controllers]
EBS-M: ECR
EBS-G: ECG-A・ECMG
* Please see "Related Products" for controller details.

Industry
  • Assembly
  • Inspection
  • Features
  • Variations

[Significantly improved performance]
When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.
Improved payload by speed is up to 5 times higher than conventional models, and maximum speed is up to 2 times higher.
*When connecting with the multi-axis controller ECMG Series

[More space-saving of equipment]
Supports loads with an outer rail system with a wide guide integrated in the body. Compact and high rigidity contributes to space saving of equipment by downsizing the actuator.

[Reduced equipment downtime]
An absolute encoder that keeps position information without batteries. There is no need for origin return and origin sensors when the power is turned ON. Early recovery is possible even after an emergency stop. Also, because batteries are not required, the encoder battery maintenance is not needed.

[Easy maintenance]
Equipped with greasing ports on both sides of the body, they can be directly accessed from the outside. Allows maintenance of ball screws and guides from a single location. Longer life through easy regular maintenance.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

[Expanded options]
Common body, compatible with motorless specifications (servo motor). More advanced control is realized with the same dimensions with the use of familiar motors by customers.

Model No. Product name Body widthMax. load capacity (horizontal)Max. load capacity (vertical) Remarks
EBS-04MSlider type44mm16.6kg8.3kgConnect to Controller ECR Series
EBS-05MSlider type54mm45kg24kgConnect to Controller ECR Series
EBS-08MSlider type82mm80kg40kgConnect to Controller ECR Series
EBS-04GSlider type44mm20kg9.2kgConnect to Controller ECG-A・ECMG Series
EBS-05GSlider type54mm45kg18.3kgConnect to Controller ECG-A・ECMG Series
EBS-08GSlider type82mm80kg43.3kgConnect to Controller ECG-A・ECMG Series

Return to Product List