Product Details

Gripper type

Electric actuator 2-finger Gripper

Model No.
FLSH

An electric gripper having mounting compatibilities with air hands.
With multi-point positioning, a wide variety of workpieces can be handled, and the speed and gripping force can be set according to the work.
Ideal for impactless, soft handling tasks.
[Supported controllers]
FLSH : ECR
FLSH-G : ECG-B・ECMG
* Please see "Related Products" for details on the controller.

Industry
  • Assembly
  • Handling

Add to Favourites

  • Features
  • Variations

[Reduces the Adjustment Time of Equipment]
A manual mechanism that can be operated without tools is mounted on the front of the body. Finger position adjustment at the time of equipment startup and detachment of the work held by the self-locking mechanism can be done easily.

[More options]
As mounting is compatible with the Air Hand LSH Series, the range of design options is greatly expanded. Optimal handling of a wide variety of workpieces.

[Gentle handling]
Since the speed and pressing current can be set to arbitrary values, it is possible to gently hold the work.

[Compatible with various options]
Supports with case, rubber cover, long stroke length and finger shape options.
IP50 compatible with case and rubber cover.

Model No. Product name Max. gripping powerMax. Stroke length Remarks
FLSH-16H2-finger Gripper type20N6mmConnect to Controller ECR Series
FLSH-20H2-finger Gripper type42N10mmConnect to Controller ECR Series
FLSH-25H2-finger Gripper type65N14mmConnect to Controller ECR Series
FLSH-16G2-finger Gripper type20N12mmConnect to Controller ECG-B・ECMG Series
FLSH-20G2-finger Gripper type42N18mmConnect to Controller ECG-B・ECMG Series
FLSH-25G2-finger Gripper type65N22mmConnect to Controller ECG-B・ECMG Series

Return to Product List